text.skipToContent text.skipToNavigation

Alternate Catalog No. : ACL-1216-4NN-EHV-HWS

Catalog No. : ACL12164NNEHVHWS

Description:  COMPRESSION TERMINAL, 954 54/7 ACSR

UPC: 75114223089

Aluminum Compression Terminal, Cable to Pad - 4 inch 4-Hole NEMA Flat. Type ACL. Conductor Size AAC 1000-1113, ACSR 954,1033.5. Diameter 2.125 inch, Dimensions - Overall Length 13-1/4 inch, Barrel 7 inch, Width 4 inch, Thickness 5/8 inch. Connector pad is finished on both sides. Part number and Die size are marked on connector. Connector is sipplied pre-filled with oxide inhibitor. EHV is for Extra High Voltage 230kV up to 500kV. HWS is for Hardware Shield.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here