text.skipToContent text.skipToNavigation

Alternate Catalog No. : ACL-1216-3NNP-8-EHV

Catalog No. : ACL12163NNP8EHV

Description:  WELDED BUS/TERM.LUG,COMPRES.ASS.EHV

UPC: 783786812462

Aluminum Compression Substation Terminal (Straight) - 2 Twin Cables to Pad - 1000-1113 AAC 954 (24/7,54/7), 1033.5 (36/1,45/7) ACSR to 9 hole, 8 inch X 8 inch Pad. EHV - Extra High Voltage (230kV-500kV)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here