Catalog No. : ACL-930-4NN
Description: ALUMINUM WELDED TERMINAL 4 HOLE
UPC: 783786072538
Aluminum Compression Terminal, Cable to Pad - 4 inch 4-Hole NEMA Flat. Type ACL. Conductor Size AAC 636-650. ACSR 500, 556.5, 636. Diameter 1.5 inch, Dimensions - Overall Length 10-1/2 inch, Barrel 5 inch, Width 4 inch, Thickness 5/16 inch. Connector pad is finished on both sides. Part number and Die size are marked on connector. Connector is sipplied pre-filled with oxide inhibitor.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Compression |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |
Documents/Support Tools
SDS |