text.skipToContent text.skipToNavigation

Catalog No. : ACL-930-2N

Description:  CONN FOR 556.5 26/7 2 HOLE

UPC: 783786677641

Aluminum Compression Terminal, Cable to Pad - 2-Hole NEMA Flat. Type ACL. Conductor Size AAC 636-650. ACSR 500, 556.5, 636. Diameter 1.5 inch, Dimensions - Overall Length 9-1/2 inch, Barrel 5 inch, Width 2 inch, Thickness 1/2 inch. Connector pad is finished on both sides. Part number and Die size are marked on connector. Connector is supplied pre-filled with oxide inhibitor.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here