text.skipToContent text.skipToNavigation

Catalog No. : ACL-858-4N90

Description:  ALUM COMP CONN 4 HOLE 90 DEG

UPC: 783786431748

Aluminum Compression Terminal, Cable to Pad - 3 inch 4-Hole NEMA Flat. Type ACL. 90 Degree Bend. Conductor Size AAC 550 - 556.5. ACSR 447. Diameter 1.312 inch, Dimensions - Overall Length 9-1/2 inch, Barrel 5 inch, Width 3 inch, Thickness 5/16 inch. Connector pad is finished on both sides. Part number and Die size are marked on connector. Connector is sipplied pre-filled with oxide inhibitor.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here