Catalog No. : ACL-858-4N45
Description: AL COMPRESS SUBSTA TERMINAL 45 DEG
UPC: 783786690886
Aluminum Compression Substation Terminal (45 Degree) - Cable to Pad - 550 (61)-556 (19,37) AAC 477 (26/7) ACSR to 3 X 3 inch 4 hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
45 Degree Bend |
Specifications
End Connection |
Compression |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |
Documents/Support Tools
SDS |