Catalog No. : ACL-814-2N90
Description: COMPRESSION TERMINAL, 90 DEGREE
UPC: 75114271738
Aluminum Compression Substation Terminal (90 Degree Bend) - Cable to Pad - 500 AAC, 397.5 (30/7)m 477(18/1,36/1) ACSR to 2 hole Pad.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
90 Degree Bend |
Specifications
End Connection |
Compression |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |
Documents/Support Tools
SDS |