Catalog No. : ACL-814-2N15
Description: AL Comp Term 500AAC Cable-2N Pad 15
UPC: 783786020102
Aluminum Compression Terminal, Cable to Pad - 2-Hole NEMA Flat. Type ACL. 15 Degree Bend. Conductor Size AAC 500. ACSR 397.5, 477. Diameter 1.312 inch, Dimensions - Overall Length 9-1/2 inch, Barrel 5 inch, Width 2 inch, Thickness 1/2 inch. Connector pad is finished on both sides. Part number and Die size are marked on connector. Connector is supplied pre-filled with oxide inhibitor.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
15 Degree Bend |
Specifications
End Connection |
Compression |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |
Documents/Support Tools
SDS |