text.skipToContent text.skipToNavigation

Catalog No. : ACL-795-4N90

Description:  COMPRESSION TERMINAL FOR 397

UPC: 75114247856

Aluminum Compression Substation Terminal (90 Degree Bend) - Cable to Pad - 450-477 AAC, 397.5 (24/7,26/7) ACSR to 3 inch X 3 inch 4 hole Pad.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here