text.skipToContent text.skipToNavigation

Catalog No. : ACL-736-4N90

Description:  AL TERMINAL FOUR HOLE PAD 90DEGREES

UPC: 75114330091

Aluminum Terminal, 3 inch x 3 inch, 4-Hole Pad, 90 Degree Bend, Conductor ACSR 336(26/7)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here