text.skipToContent text.skipToNavigation

Catalog No. : ACL-736-2N90

Description:  AL COMPRESS SUBSTA TERMINAL 90 DEG

UPC: 783786690787

Aluminum Compression Substation Terminal (90 Degree) - Cable to Pad - 397 (19)-400 (19,37) AAC 336 (30/7, 26/7)-397 (18/1,36/1) ACSR to 2 X 3 inch 2 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here