text.skipToContent text.skipToNavigation

Catalog No. : ACL-684-4N90

Description:  COMPRESSION TERMINAL

UPC: 75114287340

Aluminum Compression Substation Terminal (90 Degree Bend) - Cable to Pad - 350 AAC, 300 (26/7), 336.4 (18/1) ACSR to 3 inch X 3 inch 4 hole Pad.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here