Catalog No. : ACL-684-2N45
Description: ALUM.COMPRES. TERM. 2-HOLE 45 DEGRE
UPC: 783786822874
Aluminum Compression Substation Terminal (45 Degree) - Cable to Pad - 350 (19,37) AAC 300 (26/7)-336 (18/1) ACSR to 2 X 3 Inch 2 hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
45 Degree Bend |
Specifications
End Connection |
Compression |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |
Documents/Support Tools
SDS |