Catalog No. : ACL-593-4N90
Description: ALUMINUM COMPRESSION TERMINAL 90DEG
UPC: 783786835409
Aluminum Compression Substation Terminal (90 Degree) - Cable to Pad - 266 (7/19) AAC to 3 X 3 Inch 4 hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
90 Degree Bend |
Specifications
End Connection |
Compression |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |
Documents/Support Tools
SDS |