Catalog No. : ACL-575-4N
Description: ALUMINUM COMPRESSION LUG
UPC: 783786364961
Aluminum Compression Terminal, Cable to Pad - 3 inch 4-Hole NEMA Flat. Type ACL. Conductor Size AAC 250. Diameter 1.125 inch, Dimensions - Overall Length 8 inch, Barrel 3-1/2 inch, Width 3 inch, Thickness 5/16 inch. Connector pad is finished on both sides. Part number and Die size are marked on connector. Connector is sipplied pre-filled with oxide inhibitor.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Compression |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |
Documents/Support Tools
SDS |