Catalog No. : ACL-575-2N90
Description: COMPRESSION TERMINAL
UPC: 75114272315
Aluminum Compression Substation Terminal (90 Degree Bend) - Cable to Pad - 250 AAC to 2 hole Pad.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
90 Degree Bend |
Specifications
End Connection |
Compression |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |
Documents/Support Tools
SDS |