Catalog No. : ACL-563-4N
Description: COMPRESSION TERMINAL
UPC: 75114180924
Aluminum Compression Terminal, Cable to Pad - 3 inch 4-Hole NEMA Flat. Type ACL. Conductor Size ACSR 4/0. Diameter 0.840 inch, Dimensions - Overall Length 7-1/2 inch, Barrel 3 inch, Width 3 inch, Thickness 5/16 inch. Connector pad is finished on both sides. Part number and Die size are marked on connector. Connector is sipplied pre-filled with oxide inhibitor.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |
Documents/Support Tools
|
SDS |