text.skipToContent text.skipToNavigation

Catalog No. : ACL-527-4N90

Description:  COMPRESSION TERMINAL

UPC: 75114161176

Aluminum Compression Terminal, Cable to Pad - 3 inch 4-Hole NEMA Flat. Type ACL. 90 Degree Bend. Conductor Size AAC 4/0, ACSR 3/0. Diameter 0.840 inch, Dimensions - Overall Length 7-1/2 inch, Barrel 3 inch, Width 3 inch, Thickness 5/16 inch. Connector pad is finished on both sides. Part number and Die size are marked on connector. Connector is sipplied pre-filled with oxide inhibitor.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here