text.skipToContent text.skipToNavigation

Catalog No. : ACL-316-2N

Description:  COMPRESSION TERMINAL

UPC: 75114180931

Aluminum Compression Terminal, Cable to Pad - 2-Hole NEMA Flat. Type ACL. Conductor Size ACSR 2. Diameter 0.640 inch, Dimensions - Overall Length 6-1/4 inch, Barrel 2 inch, Width 1-3/16 inch, Thickness 1/4 inch. Connector pad is finished on both sides. Part number and Die size are marked on connector. Connector is sipplied pre-filled with oxide inhibitor.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here