text.skipToContent text.skipToNavigation

Catalog No. : ACL-2200-4NN90

Description:  ALUM COMP TERM FOR 3640 CABLE 90 DE

UPC: 783786339853

Aluminum Compression Substation Terminal (90 Degree Bend) - Cable to Pad - 3640 kcmil to 4 inch X 4 inch 4 hole Pad.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Compression

Conductor Range

3640 kcmil

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here