text.skipToContent text.skipToNavigation

Catalog No. : ACL-1824-4NN90

Description:  AL COMPRESS SUBSTA TERMINAL 90 DEG

UPC: 783786690695

Aluminum Compression Substation Terminal (90 Degree) - Cable to Pad - 2500 (91,127) AAC to 4 X 4 inch 4 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here