text.skipToContent text.skipToNavigation

Catalog No. : ACL-1762-4N

Description:  ALUM COMPRESSION LUG

UPC: 75114128698

Aluminum Compression Substation Terminal (Straight) - Cable to Pad - 2300-2335 AAC 2156 (84/19) ACSR to 3 inch X 4 inch 4 hole Pad. Tin Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Aluminum

Finish

Tin Plated

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here