text.skipToContent text.skipToNavigation

Catalog No. : ACL-1737-4NR

Description:  ALUMINUM COMPRESSION TERMINAL

UPC: 75114182942

Aluminum Compression Substation Terminal (Straight) - Cable to Pad - 2250 AAC 2167 (72/7) ACSR to 3 inch X 4 inch 4 hole Pad. Tin Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Aluminum

Finish

Tin Plated

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here