text.skipToContent text.skipToNavigation

Catalog No. : ACL-1737-4N15-EHV

Description:  ALUMINUM COMPRESSION 4 HOLE PAD

UPC: 783786948697

Aluminum Compression Substation Terminal (15 Degree Bend) - Cable to Pad - 2250 AAC 2167 (72/7) ACSR to 3 inch X 4 inch 4 hole Pad. EHV - Extra High Voltage (230kV-500kV)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

15 Degree Bend

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here