text.skipToContent text.skipToNavigation

Catalog No. : ACL-1632-4NN-EHV

Description:  WELDED TERMINAL FOR 2000 AAC

UPC: 75114215251

Aluminum Compression Terminal, Cable to Pad - 4 inch 4-Hole NEMA Flat. Type ACL. Conductor Size AAC 1900 - 2000, ASCR 1780. Diameter 2.375 inch, Dimensions - Overall Length 13-1/2 inch, Barrel 7 inch, Width 4 inch, Thickness 3/4 inch. Connector pad is finished on both sides. Part number and Die size are marked on connector. Connector is sipplied pre-filled with oxide inhibitor. EHV is for Extra High Voltage 230kV up to 500kV.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here