text.skipToContent text.skipToNavigation

Catalog No. : ACL-1632-4NN

Description:  ALUMINUM COMPRESSION LUG

UPC: 75114117227

Aluminum Compression Terminal, Cable to Pad - 4 inch 4-Hole NEMA Flat. Type ACL. Conductor Size AAC 1900 - 2000, ASCR 1780. Diameter 2.375 inch, Dimensions - Overall Length 13-1/2 inch, Barrel 7 inch, Width 4 inch, Thickness 3/4 inch. Connector pad is finished on both sides. Part number and Die size are marked on connector. Connector is sipplied pre-filled with oxide inhibitor.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here