Catalog No. : ACL-1506-4N15-EHV
Description: AL EHV COMPRESS SUBSTA TERM 3X3
UPC: 783786958153
Aluminum EHV Compression Substation Terminal (15 Degree) - Cable to Pad - 1700 (127,169) AAC 1510 (54/19)-1590 (45/7) ACSR to 3 X 3 Inch 4 hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
15 Degree Bend |
Specifications
End Connection |
Compression |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |
Documents/Support Tools
SDS |