text.skipToContent text.skipToNavigation

Catalog No. : ACL-1465-4NN90

Description:  AL Comp Term 1600ACC Cable-4NN90Deg

UPC: 783786690626

Aluminum Compression Substation Terminal (90 Degree Bend ) - Cable to Pad - 1590-1600 AAC 1431 (18/1,54/19), 1510.5(45/7) ACSR to 4 inch X 4 inch 4 hole Pad.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here