Catalog No. : ACL-1465-4NN-EHV
Description: AL Comp Term 1600 AAC -4NN Pad EHV
UPC: 783786690602
Aluminum Compression Substation Terminal (Straight) - Cable to Pad - 1590-1600 AAC 1431 (18/1,54/19), 1510.5(45/7) ACSR to 4 inch X 4 inch 4 hole Pad. EHV - Extra High Voltage (230kV-500kV)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Compression |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |
Documents/Support Tools
SDS |