text.skipToContent text.skipToNavigation

Catalog No. : ACL-1465-4N

Description:  AL Comp Term 1600 AAC Cable-4N pad

UPC: 783786690589

Aluminum Compression Substation Terminal (Straight) - Cable to Pad - 1590-1600 AAC 1431 (18/1,54/19), 1510.5(45/7) ACSR to 3 inch X 3 inch 4 hole Pad. Total Length 12-1/2 inch, Width 3 inch. Thickness 3/4 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here