text.skipToContent text.skipToNavigation

Catalog No. : ACL-1382-4NN-EHV

Description:  AL Comp Term 1431 AAC Cable-4NN EHV

UPC: 783786690534

Aluminum Compression Substation Terminal (Straight) - Cable to Pad - 1400-1431 AAC 1272 (18/1,54/19), 1351.5 (45/7), 1361 (42/7) ACSR to 4 inch X 4 inch 4 hole Pad. Total Length 13-1/2 inch, Width 4 inch. Thickness 3/4 inch. EHV - Extra High Voltage (230kV-500kV)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here