text.skipToContent text.skipToNavigation

Catalog No. : ACL-1382-4N15

Description:  DEADND HDWRE TERM JUMPR 1272

UPC: 783786507054

Aluminum Compression Terminal, Cable to Pad - 3 inch 4-Hole NEMA Flat. Type ACL. 15 Degree Bend. Conductor Size AAC 1400-1431, ASCR 1272, 1351.5, 1361. Diameter 2.375 inch, Dimensions - Overall Length 12-1/2 inch, Barrel 7 inch, Width 3 inch, Thickness 3/4 inch. Connector pad is finished on both sides. Part number and Die size are marked on connector. Connector is sipplied pre-filled with oxide inhibitor.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

15 Degree Bend

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here