text.skipToContent text.skipToNavigation

Catalog No. : ACL-1382-4N-EHV

Description:  COMPRESSION TERMINAL

UPC: 75114267014

Aluminum Compression Substation Terminal (Straight) - Cable to Pad - 1400-1431 AAC 1272(18/1,54/19), 1351.5(45/7), 1361 (42/7) ACSR to 3 inch X 3 inch 4 hole Pad. EHV - Extra High Voltage (230kV-500kV)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here