text.skipToContent text.skipToNavigation

Catalog No. : ACL-1299-4N90

Description:  AL COMPRESS SUBSTA TERMINAL 90 DEG

UPC: 783786690510

Aluminum Compression Substation Terminal (90 Degree) - Cable to Pad - 1272 (61) AAC 1113 (18/1,54/19)-1192 (45/7) ACSR to 3 X 3 inch 4 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here