text.skipToContent text.skipToNavigation

Catalog No. : ACL-1299-4N45

Description:  AL COMPRESS SUBSTA TERMINAL 45 DEG

UPC: 783786690503

Aluminum Compression Substation Terminal (45 Degree) - Cable to Pad - 1272 (61) AAC 1113 (18/1,54/19)-1192 (45/7) ACSR to 3 X 3 inch 4 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

45 Degree Bend

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here