Catalog No. : ACL-1216-4NN90
Description: AL COMPRESS SUBSTA TERMINAL 90 DEG
UPC: 783786690473
Aluminum Compression Substation Terminal (90 Degree) - Cable to Pad - 1113 (61) AAC 954 (54/7)-1033 (54/7) ACSR to 4 X 4 inch 4 hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
90 Degree Bend |
Specifications
End Connection |
Compression |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |
Documents/Support Tools
SDS |