text.skipToContent text.skipToNavigation

Catalog No. : ACL-1216-4N45-EHV

Description:  COMPRESSION TERMINAL-EHV

UPC: 75114245357

Aluminum Compression Substation Terminal (45 Degree Bend) - Cable to Pad - 1000-1113 AAC 954 (24/7,54/7), 1033.5 (36/1,45/7) ACSR to 3 inch X 3 Inch 4 hole Pad. EHV - Extra High Voltage (230kV-500kV)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

45 Degree Bend

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here