text.skipToContent text.skipToNavigation

Catalog No. : ACL-1216-2N45

Description:  WELDED CABLE CONNECTOR 45 DEG

UPC: 783786085330

Aluminum Compression Substation Terminal (45 Degree Bend) - Cable to Pad - 1000-1113 AAC 954 (24/7,54/7), 1033.5 (36/1,45/7) ACSR to 2 hole Pad.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

45 Degree Bend

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here