text.skipToContent text.skipToNavigation

Catalog No. : ACL-1171-4N90

Description:  WELDED ALUMINUM TERMINAL

UPC: 783786855698

Aluminum Compression Substation Terminal (90 Degree) - Cable to Pad - 1000 (61,91)-1033 (37,61) AAC 900 (54/7)-954(45/7) ACSR to 3 X 3 Inch 4 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here