text.skipToContent text.skipToNavigation

Catalog No. : ACL-1171-2N90

Description:  ALUMINUM COMPRESSION TERMINAL

UPC: 75114316767

Aluminum Compression Terminal, 2 Hole Nema Pad, 90 Degrees, Conductor, 1033AAC, 900 (54/7) ACSR, 954 (45/7) ACSR
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here