text.skipToContent text.skipToNavigation

Catalog No. : ACL-1126-4NN90

Description:  WELDED ALUM TERMINALS

UPC: 783786826544

Aluminum Compression Substation Terminal (90 Degree) - Cable to Pad - 954 (37,61) AAC 900 (45/7) ACSR to 4 X 4 Inch 4 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here