Catalog No. : ACL-1126-2N90
Description: COMPRESSION TERMINAL 2HNP@90
UPC: 75114101073
Aluminum Compression Terminal, Cable to Pad - 2-Hole NEMA Flat. Type ACL. 90 Degree Bend. Conductor Size AAC 954. Diameter 1.843 inch, Dimensions - Overall Length 11 inch, Barrel 6 inch, Width 2 inch, Thickness 5/8 inch. Connector pad is finished on both sides. Part number and Die size are marked on connector. Connector is sipplied pre-filled with oxide inhibitor.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
90 Degree Bend |
Specifications
End Connection |
Compression |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |
Documents/Support Tools
SDS |