text.skipToContent text.skipToNavigation

Catalog No. : ACL-1126-2N

Description:  COMPRESSION TERMINAL

UPC: 75114217330

Aluminum Compression Terminal, Cable to Pad - 2-Hole NEMA Flat. Type ACL. Conductor Size AAC 954. Diameter 1.843 inch, Dimensions - Overall Length 11 inch, Barrel 6 inch, Width 2 inch, Thickness 5/8 inch. Connector pad is finished on both sides. Part number and Die size are marked on connector. Connector is sipplied pre-filled with oxide inhibitor.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here