text.skipToContent text.skipToNavigation

Catalog No. : ACL-1108-4NN90-EHV

Description:  Compression Terminal

UPC: 75114281645

Aluminum Compression Substation Terminal (90 Degree Bend) - Cable to Pad - 874.5-900 AAC 715.5 (30/19), 795 (24/7,54/7,26/7), 874.5 (36/1) ACSR to 4 inch X 4 inch 4 hole Pad. EHV - Extra High Voltage (230kV-500kV)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here