text.skipToContent text.skipToNavigation

Catalog No. : ACL-1108-4NN-EHV

Description:  ALUM COMP CONN EHV

UPC: 783786036189

Aluminum Compression Terminal, Cable to Pad - 4 inch 4-Hole NEMA Flat. Type ACL. Conductor Size AAC 874.5 - 900, ASCR 715.5, 795, 874.5. Diameter 1.843 inch, Dimensions - Overall Length 12 inch, Barrel 6 inch, Width 4 inch, Thickness 1/2 inch. Connector pad is finished on both sides. Part number and Die size are marked on connector. Connector is sipplied pre-filled with oxide inhibitor. EHV is for Extra High Voltage 230kV up to 500kV.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here