text.skipToContent text.skipToNavigation

Catalog No. : ACL-1108-4N90

Description:  AL COMPRESS SUBSTA TERMINAL 90 DEG

UPC: 783786690404

Aluminum Compression Substation Terminal (90 Degree) - Cable to Pad - 874 (37,61)-900 (37,61,91) AAC 795 (26/7,54/7)-874 (36/1)) ACSR to 3 X 3 inch 4 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here