text.skipToContent text.skipToNavigation

Catalog No. : ACL-1108-4N15

Description:  ACL-1108 4N 15 DEGREE BEND

UPC: 783786039531

Aluminum Compression Terminal, Cable to Pad - 3 inch 4-Hole NEMA Flat. Type ACL. 15 Degree Bend. Conductor Size AAC 874.5 - 900, ASCR 715.5, 795, 874.5. Diameter 1.843 inch, Dimensions - Overall Length 11 inch, Barrel 6 inch, Width 3 inch, Thickness 9/16 inch. Connector pad is finished on both sides. Part number and Die size are marked on connector. Connector is sipplied pre-filled with oxide inhibitor.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

15 Degree Bend

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here