text.skipToContent text.skipToNavigation

Catalog No. : ACL-1036-4NN45

Description:  ALUMINUM COMPRESSION TERMINAL

UPC: 75114307079

Aluminum Compression Terminal, 4 Holes Nema, 45 Degree Pad, Dies 161, 30AH, 292, Conductor, 795-800 AAC, 636(30/7,30/19) ACSR, 666(26/7)715.5(24/7,54/7)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

45 Degree Bend

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here