text.skipToContent text.skipToNavigation

Catalog No. : ACL-1036-4NN15-EHV

Description:  COMP CONN ALUM 4 HOLE 45 DEG EHV

UPC: 783786037117

Aluminum Compression Terminal, Cable to Pad - 4 inch 4-Hole NEMA Flat. Type ACL. 15 Degree Bend. Conductor Size AAC 795 - 800, ASCR 636, 666, 715.5. Diameter 1.843 inch, Dimensions - Overall Length 12 inch, Barrel 6 inch, Width 4 inch, Thickness 1/2 inch. Connector pad is finished on both sides. Part number and Die size are marked on connector. Connector is sipplied pre-filled with oxide inhibitor. EHV is for Extra High Voltage 230kV up to 500kV.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

15 Degree Bend

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here