text.skipToContent text.skipToNavigation

Catalog No. : ACL-1036-4N

Description:  AL COMPRESSION SUBSTA TERM STRAIGHT

UPC: 783786690374

Aluminum Compression Substation Terminal (Straight) - Cable to Pad - 795 (37,61)-800 (61) AAC 715 (54/7) ACSR to 3 X 3 inch 4 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here